Manufacturer part number: 3VA99880BA23
Brand: SIEMENS
Price: 80.67 €
Delivery time: 11 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3VA99880BA23
Product size (height)(mm) | 65.1 | Product size (width)(mm) | 21.7 | Product size (depth)(mm) | 31.2 |
---|---|---|---|---|---|
Product type | Trigger | Ambient temperature (min.)(°C) | -20 | Ambient temperature (max.)(°C) | +60 |
IP rating | IP20 |
This page is Shunt trip flexible, part number 3VA99880BA23.
You can find the detail information about specifications and dimensions on part number 3VA99880BA23.
Part Number |
---|
3VA99880BA21 |
3VA99880BA22 |
3VA99880BA24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
78.43 € | 1 | 11 Days | ||
80.67 € | 1 | 11 Days | ||
80.67 € | 1 | 11 Days |