Signaling switch for circuit breaker

Signaling switch for circuit breaker

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RV29211M
3RV29212M
3RV29214M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection (components)

23.41 €

1 Available 9 Days Screw terminals

23.41 €

1 Available 9 Days Spring-loaded terminal

23.52 €

1 28 Days ring cable connection

Loading...

  1. 1

Basic information

Product size (height)(mm) 90 Product size (width)(mm) 18 Product size (depth)(mm) 68
Product type Contactor Ambient temperature (min.)(°C) -20 Ambient temperature (max.)(°C) +60
IP rating IP20 Frame size S00, S0, S2, S3 Mounting type (relays) Push-fit

Tech Support