SINAMICS Additional line

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6SL32030BD238SA0
6SL32030BE216SA0
6SL32030BE325AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Min. cross section
(mm2)

319.33 €

1 11 Days 362190554

285.72 €

1 11 Days 296153502.5

1,450.99 €

1 28 Days 360240116-

Loading...

  1. 1

Basic information

Product type Line filter Nominal voltage(V) 480

Tech Support