Manufacturer part number: 3UF73201AU000
Brand: SIEMENS
Price: 475.52 €
Delivery time: 11 Days
No. of inputs (max.): 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3UF73201AU000
Product size (height)(mm) | 106 | Product size (width)(mm) | 45 | Product size (depth)(mm) | 124 |
---|---|---|---|---|---|
Product type | PLC add-on module | Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +60 |
No. of digital inputs (max.) | 4 | No. of outputs (max.) | 2 | IP rating | IP20 |
Fitting type (details) | Screw and snap | Type (misc.) | Digital module |
This page is Fail-safe digital module, part number 3UF73201AU000.
You can find the detail information about specifications and dimensions on part number 3UF73201AU000.
Part Number |
---|
3UF73201AB000 |
3UF73301AB000 |
3UF73301AU000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | No. of inputs (max.) |
---|---|---|---|---|---|
475.52 € | 1 | Available | 11 Days | 5 | |
600.13 € | 1 | 11 Days | 4 | ||
600.13 € | 1 | 11 Days | 4 |