Function module (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RA28160EW20

Part Number
3RA28160EW20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

145.65 €

1 9 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 38 Product size (width)(mm) 45 Product size (depth)(mm) 74
Product type Function module Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +60
Durability 10000000 Electrical lifespan 100000 Operating voltage (range)(V) 24 - 240
IP rating IP20 Contact material AgSnO2

This page is Function module, part number 3RA28160EW20.
You can find the detail information about specifications and dimensions on part number 3RA28160EW20.

Tech Support