Function module for AS-i (3RA27122AA00)

Function module for AS-i 3RA27122AA00

Click on this image to zoom in.

Click on this image to zoom in.

  • Function module for AS-i 3RA27122AA00
  • Function module for AS-i 3RA27122AA00
  • Function module for AS-i 3RA27122AA00
  • Volume Discount

Product Details:

Manufacturer part number: 3RA27122AA00

Brand: SIEMENS

Price: 85.15

Delivery time: 10 Days


Technical Data:

Product size (height): 39 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RA27122AA00

Part Number
3RA27122AA00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)

85.15 €

1 10 Days 39

Loading...

  1. 1

Basic information

Product size (width)(mm) 45 Product size (depth)(mm) 75 Product type Function module
Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +60 IP rating IP20
Mounting type (relays) Push-fit

This page is Function module for AS-i, part number 3RA27122AA00.
You can find the detail information about specifications and dimensions on part number 3RA27122AA00.

Variation of this product

Part Number
3RA27121AA00
3RA27121BA00
3RA27121CA00
3RA27122CA00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)

85.15 €

1 9 Days 37

162.45 €

1 10 Days 37

240.88 €

1 10 Days 37

240.88 €

1 10 Days 39

Tech Support