Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RM19301AA |
3RM19321AB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type (misc.) | |
---|---|---|---|---|---|
67.21 € | 1 | 28 Days | Without fuse. | ||
91.87 € | 1 | 28 Days | With fuse |
Loading...
Product size (height)(mm) | 182.1 | Product size (width)(mm) | 22.5 | Product size (depth)(mm) | 82.5 |
---|---|---|---|---|---|
Product type | Fuse module | Number of pins | 3 | Nominal current(A) | 16 |
Nominal voltage(V) | 500 | Operating voltage (range)(V) | 500 |