Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3NJ41533BF01 |
3NJ41733BF01 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | |
---|---|---|---|---|---|
595.76 € | 1 | Available | 10 Days | 722 | |
1,841.93 € | 1 | Available | 21 Days | 1444 |
Loading...
Product size (height)(mm) | 662 | Product size (width)(mm) | 99.5 | Product size (depth)(mm) | 195 |
---|---|---|---|---|---|
Product type | Circuit breaker | Number of pins | 3 | Nominal voltage(V) | 690 V AC |
Type (misc.) | In strips design |