Fuse switch disconnector 3NP1

Fuse switch disconnector 3NP1

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3NP11231BB20
3NP11231BB22
3NP11231BB23
3NP11231BC22
3NP11231CA20
3NP11231JB20
3NP11231JB22
3NP11231JB23
3NP11231JC20
3NP11231JC22
3NP11231JC23
3NP11331BB11
3NP11331BB12
3NP11331BB13
3NP11331BB20
3NP11331BB21
3NP11331BB22
3NP11331BB23
3NP11331BC10
3NP11331BC12
3NP11331BC13
3NP11331BC20
3NP11331BC21
3NP11331BC23
3NP11331CA10
3NP11331CA12
3NP11331CA20
3NP11331CA23
3NP11331JB10
3NP11331JB11
3NP11331JB12
3NP11331JB13
3NP11331JB20
3NP11331JB22
3NP11331JB23
3NP11331JC10
3NP11331JC11
3NP11331JC12
3NP11331JC13
3NP11331JC20
3NP11331JC22
3NP11331JC23
3NP11431BC11
3NP11431BC12
3NP11431BC13
3NP11431BC20
3NP11431BC21
3NP11431BC22
3NP11431BC23
3NP11431DA10
3NP11431DA11
3NP11431DA13
3NP11431DA20
3NP11431DA22
3NP11431DA23
3NP11431JC10
3NP11431JC11
3NP11431JC12
3NP11431JC20
3NP11431JC21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Nominal current
(A)
Type (misc.)

82.77 €

1 Available 10 Days 211.488.8127.6160Masking Level 32/70 mm

256.88 €

1 Available 9 Days 211.488.8143.9160Masking Level 32/70 mm

315.92 €

1 Available 98 Days 211.488.8143.9160Masking Level 32/70 mm

256.88 €

1 Available 9 Days 211.488.8143.9160Masking Level 32/70 mm

56.36 €

1 Available 9 Days 141.788.874.1160Masking level 45 mm

82.77 €

1 Available 38 Days 210.488.8124.6160Masking Level 32/70 mm

256.88 €

1 Available 39 Days 210.488.8140.9160Masking Level 32/70 mm

315.92 €

1 Available 98 Days 210.488.8140.9160Masking Level 32/70 mm

87.13 €

1 Available 10 Days 210.488.8124.6160Masking Level 32/70 mm

256.88 €

1 Available 38 Days 210.488.8140.9160Masking Level 32/70 mm

315.92 €

1 Available 39 Days 210.488.8140.9160Masking Level 32/70 mm

245.95 €

1 Available 38 Days 210.4105.8214.5160Masking Level 32/70 mm

262.35 €

1 Available 98 Days 210.4105.8177.4160Masking Level 32/70 mm

322.48 €

1 Available 98 Days 210.4105.8177.4160Masking Level 32/70 mm

95.85 €

1 Available 10 Days 210.4105.8137.8160Masking Level 32/70 mm

251.40 €

1 Available 39 Days 210.4105.8214.5160Masking Level 32/70 mm

267.81 €

1 Available 98 Days 210.4105.8177.4160Masking Level 32/70 mm

326.84 €

1 Available 4 Days 210.4105.8177.4160Masking Level 32/70 mm

89.32 €

1 Available 9 Days 206.2105.8137.5160Masking Level 32/70 mm

262.35 €

1 Available 10 Days 206.2105.8177.2160Masking Level 32/70 mm

322.48 €

1 Available 39 Days 206.2105.8177.2160Masking Level 32/70 mm

95.85 €

1 Available 9 Days 206.2105.8137.5160Masking Level 32/70 mm

251.40 €

1 Available 9 Days 206.2105.8216.5160Masking Level 32/70 mm

326.84 €

1 Available 39 Days 206.2105.8177.2160Masking Level 32/70 mm

58.53 €

1 Available 10 Days 202105.886.5160Masking level 45 mm

235.01 €

1 Available 9 Days 202105.8126.2160Masking level 45 mm

71.55 €

1 Available 9 Days 202105.886.5160Masking level 45 mm

311.55 €

1 Available 39 Days 202105.8126.2160Masking level 45 mm

89.32 €

1 Available 16 Days 215.1105.8134.5160Masking Level 32/70 mm

245.95 €

1 Available 17 Days 215.1105.8211.5160Masking Level 32/70 mm

262.35 €

1 Available 17 Days 215.1105.8174.4160Masking Level 32/70 mm

322.48 €

1 Available 98 Days 215.1105.8174.4160Masking Level 32/70 mm

95.85 €

1 Available 39 Days 215.1105.8134.5160Masking Level 32/70 mm

267.81 €

1 Available 98 Days 215.1105.8174.4160Masking Level 32/70 mm

326.84 €

1 Available 98 Days 215.1105.8174.4160Masking Level 32/70 mm

89.32 €

1 Available 9 Days 215.1105.8134.5160Masking Level 32/70 mm

245.95 €

1 Available 10 Days 215.1105.8211.5160Masking Level 32/70 mm

262.35 €

1 Available 39 Days 215.1105.8174.2160Masking Level 32/70 mm

322.48 €

1 Available 38 Days 215.1105.8174.2160Masking Level 32/70 mm

95.85 €

1 Available 9 Days 215.1105.8134.5160Masking Level 32/70 mm

267.81 €

1 Available 38 Days 215.1105.8174.2160Masking Level 32/70 mm

326.84 €

1 Available 39 Days 215.1105.8174.2160Masking Level 32/70 mm

442.72 €

1 Available 10 Days 306183.7218.8250Masking Level 32/70 mm

464.59 €

1 Available 9 Days 306183.7172.5250Masking Level 32/70 mm

519.24 €

1 Available 39 Days 306183.7172.5250Masking Level 32/70 mm

304.99 €

1 Available 9 Days 306183.7142.2250Masking Level 32/70 mm

458.03 €

1 Available 10 Days 306183.7218.8250Masking Level 32/70 mm

475.52 €

1 Available 10 Days 306183.7172.5250Masking Level 32/70 mm

534.55 €

1 Available 39 Days 306183.7172.5250Masking Level 32/70 mm

174.89 €

1 Available 9 Days 306183.7116250Masking level 70 mm

326.84 €

1 Available 9 Days 306183.7192.8250Masking level 70 mm

403.37 €

1 Available 39 Days 306183.7146.5250Masking level 70 mm

202.21 €

1 Available 10 Days 306183.7116250Masking level 70 mm

377.13 €

1 Available 38 Days 306183.7146.5250Masking level 70 mm

431.79 €

1 Available 39 Days 306183.7146.5250Masking level 70 mm

289.68 €

1 Available 10 Days 306183.7138250Masking Level 32/70 mm

442.72 €

1 Available 9 Days 306183.7214.8250Masking Level 32/70 mm

464.59 €

1 Available 39 Days 306183.7169.5250Masking Level 32/70 mm

304.99 €

1 Available 10 Days 306183.7138250Masking Level 32/70 mm

458.03 €

1 Available 39 Days 306183.7214.8250Masking Level 32/70 mm

Loading...

Basic information

Product type Circuit breaker Number of pins 3 Nominal voltage(V) 690 V AC

Tech Support