Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SU10511AA500AA0
Part Number
|
---|
3SU10511AA500AA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Casing/button colour | Product size (height) (mm) | Product size (width) (mm) | Durability | Product size (dia.) (mm) | Recess depth (mm) | Recess length (mm) | Recess width (mm) | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.36 € | 1 | Available | 14 Days | Blue | 30 | 30 | 500000 | 30 | 24.4 | 27.5 | 30 | Plastic, Metal |
Loading...
Shape (type) | Round | Recess diameter | Ø22.3 | Product type | Kill switch |
---|---|---|---|---|---|
Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +70 | IP rating | IP66, IP67, IP69(IP69K) |
Lighting type | LED | Type (misc.) | Activation/message element |
This page is Illuminated mushroom pushbutton, part number 3SU10511AA500AA0.
You can find the detail information about specifications and dimensions on part number 3SU10511AA500AA0.
Configure
Basic Attributes
Casing/button colour
Product size (height)(mm)
Product size (width)(mm)
Durability
Product size (dia.)(mm)
Recess depth(mm)
Recess length(mm)
Recess width(mm)
Material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3SU10011AA500AA0 |
3SU10011BA200AA0 |
3SU10011BA300AA0 |
3SU10511AA700AA0 |
3SU10511AD300AA0 |
3SU10511BA200AA0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Casing/button colour | Product size (height) (mm) | Product size (width) (mm) | Durability | Product size (dia.) (mm) | Recess depth (mm) | Recess length (mm) | Recess width (mm) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.21 € | 1 | Available | 15 Days | Blue | 30 | 30 | 500000 | 30 | 24.4 | 27.5 | 30 | Plastic | |
33.21 € | 1 | Available | 14 Days | Red | 40 | 40 | 500000 | 40 | 24.4 | 27.5 | 40 | Plastic | |
33.21 € | 1 | Available | 14 Days | Yellow | 40 | 40 | 500000 | 40 | 24.4 | 27.5 | 40 | Plastic | |
36.43 € | 1 | Available | 14 Days | [Other] Clear | 30 | 30 | 500000 | 30 | 24.4 | 27.5 | 30 | Plastic, Metal | |
20.23 € | 1 | Available | 14 Days | Yellow | 30 | 30 | 3000000 | 30 | 24.4 | 27.5 | 30 | Plastic, Metal | |
36.43 € | 1 | Available | 14 Days | Red | 40 | 40 | 500000 | 40 | 24.4 | 27.5 | 40 | Plastic, Metal |