Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
8UD19000KA10 |
8UD19000KA20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
41.44 € | 1 | 9 Days | ||
42.56 € | 1 | 9 Days |
Loading...
Product size (height)(mm) | 5 | Product size (width)(mm) | 130 | Product size (depth)(mm) | 160 |
---|---|---|---|---|---|
Product type | Circuit breaker accessories |