Leading changeover switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA9988-0AA21
3VA9988-0AA22
3VA99880AA23
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Adjustment range (amperage) Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
Number of pins Contact type Switching voltage
(V)
IP rating Mounting type (relays)

47.05 €

1 11 Days 1410 A (max)--22 change-overs600 V AC--

33.60 €

1 11 Days 76 A (max)--11 change-over240 V AC--
-

48.17 €

1 11 Days 7--20+60---IP20Push-fit

Loading...

  1. 1

Basic information

Product size (height)(mm) 56 Product size (depth)(mm) 30 Product type Auxiliary switch

Tech Support