Load disconnector (3LD30300TK13)

Load disconnector 3LD30300TK13

Click on this image to zoom in.

Click on this image to zoom in.

  • Load disconnector 3LD30300TK13
  • Load disconnector 3LD30300TK13
  • Load disconnector 3LD30300TK13
  • Load disconnector 3LD30300TK13
  • Load disconnector 3LD30300TK13
  • Load disconnector 3LD30300TK13
  • Load disconnector 3LD30300TK13
  • Load disconnector 3LD30300TK13
  • Load disconnector 3LD30300TK13
  • Volume Discount

Product Details:

Manufacturer part number: 3LD30300TK13

Brand: SIEMENS

Price: 20.16

Delivery time: 3 Days


Technical Data:

Product size (width): 36 mm

Product size (depth): 77 mm

Number of pins: 3

Nominal current: 16 A

Contact type: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3LD30300TK13

Part Number
3LD30300TK13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Number of pins Nominal current
(A)
Contact type Colour Type (misc.)

20.16 €

1 3 Days 3677316-Red, YellowEmergency stop switch

Loading...

  1. 1

Basic information

Product size (height)(mm) 60 Product type Circuit breaker Cross section (numerical)(mm2) 16
Nominal voltage(V) 690 V AC Operating voltage (range)(V) 690 V AC

This page is Load disconnector, part number 3LD30300TK13.
You can find the detail information about specifications and dimensions on part number 3LD30300TK13.

Variation of this product

Part Number
3LD30100TL05
3LD30101TL05
3LD30300TK11
3LD30300TL11
3LD30300TL13
3LD30301TK11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Number of pins Nominal current
(A)
Contact type Colour Type (misc.)

30.24 €

1 98 Days 4964416--pressure switch

40.32 €

1 9 Days 60644161 maker, 1 breaker-pressure switch

20.16 €

1 10 Days 3677316-BlackStep Switches

28.00 €

1 10 Days 4977416-BlackStep Switches

24.64 €

1 9 Days 4977416-Red, YellowEmergency stop switch

33.60 €

1 10 Days 47773161 maker, 1 breakerBlackStep Switches

Tech Support