MICROMASTER 4 EMC Filter (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6SE64002FA006AD0
6SE64002FL010AB0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)

123.24 €

1 9 Days -480

184.87 €

1 9 Days 10240

Loading...

  1. 1

Basic information

Product size (height)(mm) 200 Product size (width)(mm) 73 Product size (depth)(mm) 43.5
Product type EMC filter

Tech Support