MICROMASTER 4 Output reactor (6SE64003TC004AD2)

MICROMASTER 4 Output reactor 6SE64003TC004AD2

Click on this image to zoom in.

Click on this image to zoom in.

  • MICROMASTER 4 Output reactor 6SE64003TC004AD2
  • MICROMASTER 4 Output reactor 6SE64003TC004AD2
  • Volume Discount

Product Details:

Manufacturer part number: 6SE64003TC004AD2

Brand: SIEMENS

Price: 235.28

Delivery time: 10 Days


Technical Data:

Product size (height): 200 mm

Product size (width): 75.5 mm

Product size (depth): 110 mm

Min. cross section: 2.5 mm2

Nominal current: 4 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6SE64003TC004AD2

Part Number
6SE64003TC004AD2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Min. cross section
(mm2)
Nominal current
(A)

235.28 €

1 10 Days 20075.51102.54

Loading...

  1. 1

Basic information

Product type Choke Nominal voltage(V) 480

This page is MICROMASTER 4 Output reactor, part number 6SE64003TC004AD2.
You can find the detail information about specifications and dimensions on part number 6SE64003TC004AD2.

Variation of this product

Part Number
6SE64003TC038DD0
6SE64003TC054DD0
6SE64003TC075ED0
6SE64003TC080ED0
6SE64003TC145FD0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Min. cross section
(mm2)
Nominal current
(A)

565.83 €

1 29 Days 210225164-45

547.89 €

1 29 Days 210225140-68

812.32 €

1 47 Days 248270188-90

644.25 €

1 9 Days 210225140-104

884.04 €

1 28 Days 321357221-178

Tech Support