Miniature circuit breaker 240 V

Miniature circuit breaker 240 V

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Product type: Circuit breaker
・No. of pins: 1, 2, 3
・Colour: Grey
・Compatible with: SENTRON
・Operating voltage(V): 240
・Switch-off capacity: 10kA, 14kA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5SJ41017HG40
5SJ41017HG41
5SJ41018HG40
5SJ41027HG40
5SJ41027HG41
5SJ41028HG40
5SJ41028HG41
5SJ41037HG40
5SJ41037HG41
5SJ41038HG40
5SJ41038HG41
5SJ41047HG40
5SJ41048HG40
5SJ41048HG41
5SJ41057HG40
5SJ41057HG41
5SJ41058HG40
5SJ41058HG41
5SJ41066HG40
5SJ41067HG40
5SJ41067HG41
5SJ41068HG41
5SJ41087HG40
5SJ41087HG41
5SJ41088HG40
5SJ41088HG41
5SJ41106HG40
5SJ41107HG40
5SJ41107HG41
5SJ41108HG40
5SJ41108HG41
5SJ41117HG40
5SJ41117HG41
5SJ41118HG40
5SJ41118HG41
5SJ41136HG40
5SJ41137HG40
5SJ41137HG41
5SJ41138HG40
5SJ41138HG41
5SJ41147HG40
5SJ41147HG41
5SJ41148HG40
5SJ41148HG41
5SJ41157HG40
5SJ41157HG41
5SJ41158HG40
5SJ41158HG41
5SJ41166HG40
5SJ41167HG40
5SJ41167HG41
5SJ41168HG40
5SJ41168HG41
5SJ41186HG40
5SJ41187HG40
5SJ41187HG41
5SJ41188HG40
5SJ41188HG41
5SJ41206HG40
5SJ41207HG40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of pins Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Nominal current
(A)
Nominal voltage
(V)
Release characteristics Switch-off capacity
(kA)

38.08 €

1 21 Days 19018701230, 400C14

56.36 €

1 21 Days 111018701230, 400C14

51.53 €

1 21 Days 19018701230, 400D14

38.08 €

1 16 Days 19018702230, 400C14

56.36 €

1 16 Days 111018702230, 400C14

51.53 €

1 21 Days 19018702230, 400D14

64.97 €

1 36 Days 111018702230, 400D14

34.72 €

1 16 Days 19018703230, 400C14

56.36 €

1 16 Days 111018703230, 400C14

52.03 €

1 Available 21 Days 19018703230, 400D14

64.97 €

1 21 Days 111018703230, 400D14

38.08 €

1 16 Days 19018704230, 400C14

51.53 €

1 21 Days 19018704230, 400D14

64.97 €

1 36 Days 111018704230, 400D14

38.08 €

1 21 Days 19018700.5230, 400C14

56.36 €

1 21 Days 111018700.5230, 400C14

52.03 €

1 Available 36 Days 19018700.5230, 400D14

64.97 €

1 36 Days 111018700.5230, 400D14

36.96 €

1 21 Days 19018706230, 400B14

34.72 €

1 17 Days 19018706230, 400C14

58.53 €

1 Available 16 Days 111018706230, 400C14

64.97 €

1 36 Days 111018706230, 400D14

38.08 €

1 16 Days 19018708230, 400C14

56.36 €

1 21 Days 111018708230, 400C14

51.53 €

1 36 Days 19018708230, 400D14

64.97 €

1 21 Days 111018708230, 400D14

33.21 €

1 Available 21 Days 190187010230, 400B14

35.84 €

1 16 Days 190187010230, 400C14

50.41 €

1 16 Days 1110187010230, 400C14

43.35 €

1 21 Days 190187010230, 400D14

54.89 €

1 21 Days 1110187010230, 400D14

34.72 €

1 21 Days 19018705230, 400C14

56.36 €

1 22 Days 111018705230, 400C14

51.53 €

1 21 Days 19018705230, 400D14

64.97 €

1 21 Days 111018705230, 400D14

32.48 €

1 36 Days 190187013230, 400B14

35.84 €

1 21 Days 190187013230, 400C14

50.41 €

1 21 Days 1110187013230, 400C14

43.35 €

1 36 Days 190187013230, 400D14

54.89 €

1 36 Days 1110187013230, 400D14

38.08 €

1 36 Days 19018700.3230, 400C14

56.36 €

1 36 Days 111018700.3230, 400C14

51.53 €

1 36 Days 19018700.3230, 400D14

64.97 €

1 36 Days 111018700.3230, 400D14

38.08 €

1 21 Days 19018701.6230, 400C14

56.36 €

1 21 Days 111018701.6230, 400C14

51.53 €

1 36 Days 19018701.6230, 400D14

64.97 €

1 36 Days 111018701.6230, 400D14

32.48 €

1 21 Days 190187016230, 400B14

35.84 €

1 16 Days 190187016230, 400C14

50.93 €

1 Available 21 Days 1110187016230, 400C14

43.35 €

1 37 Days 190187016230, 400D14

54.89 €

1 36 Days 1110187016230, 400D14

32.48 €

1 36 Days 190187015230, 400B14

35.84 €

1 21 Days 190187015230, 400C14

50.41 €

1 21 Days 1110187015230, 400C14

43.35 €

1 21 Days 190187015230, 400D14

54.89 €

1 21 Days 1110187015230, 400D14

32.48 €

1 36 Days 190187020230, 400B14

35.84 €

1 21 Days 190187020230, 400C14

Loading...

Basic information

Colour Grey Compatible with (details) SENTRON Operating voltage(V) 240
Product type Circuit breaker

Tech Support