Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3UF76001AB010 |
3UF76001AU010 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
304.00 € | 1 | 11 Days | ||
304.00 € | 1 | 11 Days |
Loading...
Product size (height)(mm) | 100 | Product size (width)(mm) | 22.5 | Product size (depth)(mm) | 124.5 |
---|---|---|---|---|---|
Product type | PLC add-on module | Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +60 |
No. of digital inputs (max.) | 4 | No. of inputs (max.) | 4 | No. of outputs (max.) | 2 |
IP rating | IP20 |