Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SU1000-1BA20-0AA0
Part Number
|
---|
3SU1000-1BA20-0AA0 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Recess diameter | Casing/button colour | Product size (height) (mm) | Product size (width) (mm) | Durability | Product size (dia.) (mm) | Recess depth (mm) | Recess length (mm) | Recess width (mm) | Connection (components) | Functions (switches) | Material | Print motif | Type (misc.) | Switch features | Unlocking mechanism | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.15 € | 1 | Available | 12 Days | Ø22 | Red | 40 | 40 | 500000 | - | - | - | - | External contact | - | Plastic, Metal | None | - | Front ring (PVC) | Pull |
Loading...
Shape (type) | Round | Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +70 |
---|---|---|---|---|---|
IP rating | IP66, IP67, IP69(IP69K) | Lighting type | None |
This page is Mushroom pushbutton, part number 3SU1000-1BA20-0AA0.
You can find the detail information about specifications and dimensions on part number 3SU1000-1BA20-0AA0.
Configure
Basic Attributes
Product size (dia.)(mm)
Recess depth(mm)
Recess length(mm)
Recess width(mm)
Functions (switches)
Type (misc.)
Recess diameter
Casing/button colour
Product size (height)(mm)
Product size (width)(mm)
Durability
Connection (components)
Material
Print motif
Switch features
Unlocking mechanism
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3SU1000-1BD10-0AA0 |
3SU10001AA100AA0 |
3SU10001AA200AA0 |
3SU10001AA300AA0 |
3SU10001AD300AA0 |
3SU10001BA100AA0 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Recess diameter | Casing/button colour | Product size (height) (mm) | Product size (width) (mm) | Durability | Product size (dia.) (mm) | Recess depth (mm) | Recess length (mm) | Recess width (mm) | Connection (components) | Functions (switches) | Material | Print motif | Type (misc.) | Switch features | Unlocking mechanism |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.89 € | 1 | Available | 3 Days | Ø22 | Black | 40 | 40 | 10000000 | - | - | - | - | External contact | momentary | - | None | - | Front ring (PVC) | - | ||
- | 32.15 € | 1 | Available | 13 Days | Ø22.3 | Black | 30 | 30 | 500000 | 30 | 24.4 | 27.5 | 30 | - | - | Plastic | - | Activation/message element | - | - | |
- | 32.15 € | 1 | Available | 12 Days | Ø22.3 | Red | 30 | 30 | 500000 | 30 | 24.4 | 27.5 | 30 | - | - | Plastic | - | Activation/message element | - | - | |
- | 31.07 € | 1 | Available | 13 Days | Ø22.3 | Yellow | 30 | 30 | 500000 | 30 | 24.4 | 27.5 | 30 | - | - | Plastic | - | Activation/message element | - | - | |
- | 19.16 € | 1 | Available | 12 Days | Ø22.3 | Yellow | 30 | 30 | 10000000 | 30 | 24.4 | 27.5 | 30 | - | - | Plastic | - | Activation/message element | - | - | |
- | 35.36 € | 1 | Available | 12 Days | Ø22.3 | Black | 40 | 40 | 500000 | 40 | 24.4 | 27.5 | 40 | - | - | Plastic | - | Activation/message element | - | - |