Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SU10001CA100AA0
Part Number
|
---|
3SU10001CA100AA0 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Recess diameter | Casing/button colour | Product size (height) (mm) | Product size (width) (mm) | Durability | Product size (dia.) (mm) | Recess depth (mm) | Recess length (mm) | Recess width (mm) | Connection (components) | Functions (switches) | Material | Print motif | Type (misc.) | Switch features | Unlocking mechanism | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 32.15 € | 1 | Available | 12 Days | Ø22.3 | Black | 60 | 60 | 500000 | 60 | 24.4 | 27.5 | 60 | - | - | Plastic | - | Activation/message element | - | - |
Loading...
Shape (type) | Round | Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +70 |
---|---|---|---|---|---|
IP rating | IP66, IP67, IP69(IP69K) | Lighting type | None |
This page is Mushroom pushbutton, part number 3SU10001CA100AA0.
You can find the detail information about specifications and dimensions on part number 3SU10001CA100AA0.
Configure
Basic Attributes
Connection (components)
Functions (switches)
Print motif
Switch features
Unlocking mechanism
Recess diameter
Casing/button colour
Product size (height)(mm)
Product size (width)(mm)
Durability
Product size (dia.)(mm)
Recess depth(mm)
Recess length(mm)
Recess width(mm)
Material
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3SU10001AA200AA0 |
3SU10001AA300AA0 |
3SU10001AD300AA0 |
3SU10001CA200AA0 |
3SU1050-1BA20-0AA0 |
3SU1050-1BD10-0AA0 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Recess diameter | Casing/button colour | Product size (height) (mm) | Product size (width) (mm) | Durability | Product size (dia.) (mm) | Recess depth (mm) | Recess length (mm) | Recess width (mm) | Connection (components) | Functions (switches) | Material | Print motif | Type (misc.) | Switch features | Unlocking mechanism |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 32.15 € | 1 | Available | 12 Days | Ø22.3 | Red | 30 | 30 | 500000 | 30 | 24.4 | 27.5 | 30 | - | - | Plastic | - | Activation/message element | - | - | |
- | 31.07 € | 1 | Available | 13 Days | Ø22.3 | Yellow | 30 | 30 | 500000 | 30 | 24.4 | 27.5 | 30 | - | - | Plastic | - | Activation/message element | - | - | |
- | 19.16 € | 1 | Available | 12 Days | Ø22.3 | Yellow | 30 | 30 | 10000000 | 30 | 24.4 | 27.5 | 30 | - | - | Plastic | - | Activation/message element | - | - | |
- | 32.15 € | 1 | Available | 13 Days | Ø22.3 | Red | 60 | 60 | 500000 | 60 | 24.4 | 27.5 | 60 | - | - | Plastic | - | Activation/message element | - | - | |
36.43 € | 1 | Available | 12 Days | Ø22 | Red | 40 | 40 | 500000 | - | - | - | - | External contact | - | - | None | - | Front ring (steel), Glossy | Pull | ||
21.79 € | 1 | Available | 13 Days | Ø22 | Black | 40 | 40 | 10000000 | - | - | - | - | External contact | - | Plastic, Metal | None | - | Front ring (steel) , Glossy | - |