Manufacturer part number: 3VA93870TB50
Brand: SIEMENS
Price: 91.87 €
Delivery time: 10 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3VA93870TB50
Product size (height)(mm) | 63 | Product size (width)(mm) | 29 | Product size (depth)(mm) | 33 |
---|---|---|---|---|---|
Product type | Circuit breaker accessories | Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +70 |
This page is Compact circuit breaker, part number 3VA93870TB50.
You can find the detail information about specifications and dimensions on part number 3VA93870TB50.
Part Number |
---|
3VA91870TB50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
91.87 € | 1 | 10 Days |