Connecting jumper

Connecting jumper

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3KC91181
3KC91182
3KC92182
3KC93180
3KC94180
3KC95180
3KC96182
3KC96183
3KC98182
3KC98183
3KC98184
3KC98185
3KC98186
3KC98187
3KC98188
3KD91181
3KD92180
3KD92181
3KD94180
3KD95180
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Number of pins Compatible with (details)
(mm)
Type (misc.)

78.43 €

1 11 Days 64.51571333KC0 MTSEFrame Clamp

100.83 €

1 12 Days 78.5192.8163.543KC0 MTSEFrame Clamp

134.44 €

1 11 Days 68.5260.816.543KC0 MTSEFrame Clamp

29.12 €

1 11 Days 59308313KC0 MTSEFlat connector

73.93 €

1 11 Days 944088.513KC0 MTSEFlat connector

145.65 €

1 11 Days 1326011613KC0 MTSEFlat connector

103.07 €

1 11 Days 91.4202.113.143KC3, 3KC6Frame Clamp

156.85 €

1 11 Days 91.4202.113.143KC3, 3KC6Frame Clamp

49.29 €

1 11 Days 29.52590.513KC4, 3KC8Flat connector

58.25 €

1 11 Days 35.53290.513KC4, 3KC8Flat connector

89.63 €

1 11 Days 465013213KC4, 3KC8Flat connector

128.84 €

1 12 Days 675018213KC4, 3KC8Flat connector

184.87 €

1 12 Days 81.26018213KC4, 3KC8Flat connector

257.69 €

1 11 Days 7310018113KC4, 3KC8Flat connector

745.09 €

1 11 Days 159028613KC4, 3KC8Flat connector

42.27 €

1 Available 23 Days 16.629.621.3-3KD, size 1-

49.29 €

1 23 Days 20473-3KD, size 2-

49.29 €

1 23 Days 26.643.625.4-3KD, size 2-

123.24 €

1 23 Days 1001145-3KD, size 4-

173.65 €

1 23 Days 12715010-3KD, size 5-

Loading...

  1. 1

Basic information

Product type Circuit breaker accessories

Tech Support