Manufacturer part number: 3SE50500CA00
Brand: SIEMENS
Price: 19.04 €
Delivery time: 11 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SE50500CA00
Product size (width)(mm) | 22 | Product type | Switcher | Ambient temperature (min.)(°C) | -25 |
---|---|---|---|---|---|
Ambient temperature (max.)(°C) | +85 | Durability | 15000000 | Electrical lifespan | 100000 |
Contact type | 1 maker, 1 breaker, 1 change-over | Switching current (max.)(A) | 6 | Switching voltage(V) | 230 |
IP rating | IP20 | Compatible with (details)(mm) | For Position Switch | Connection (components) | Screw terminals |
Contact material | Silver alloy |
This page is Contact block IP20 for position switch, part number 3SE50500CA00.
You can find the detail information about specifications and dimensions on part number 3SE50500CA00.
Part Number |
---|
3SE50500NA00 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
21.28 € | 1 | 11 Days |