Contactor relay (3RH21311BW40)

Contactor relay 3RH21311BW40

Click on this image to zoom in.

Click on this image to zoom in.

  • Contactor relay 3RH21311BW40
  • Contactor relay 3RH21311BW40
  • Contactor relay 3RH21311BW40
  • Contactor relay 3RH21311BW40
  • Contactor relay 3RH21311BW40
  • Contactor relay 3RH21311BW40
  • Contactor relay 3RH21311BW40
  • Contactor relay 3RH21311BW40
  • Contactor relay 3RH21311BW40
  • Contactor relay 3RH21311BW40
  • Contactor relay 3RH21311BW40
  • Contactor relay 3RH21311BW40
  • Contactor relay 3RH21311BW40
  • Contactor relay 3RH21311BW40
  • Contactor relay 3RH21311BW40
  • Volume Discount

Product Details:

Manufacturer part number: 3RH21311BW40

Brand: SIEMENS

Price: 47.68

Delivery time: 11 Days


Technical Data:

Product size (height): 57.5 mm

Product size (depth): 73 mm

Current load: - A

Durability: 30000000

Number of pins: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RH21311BW40

Part Number
3RH21311BW40
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (depth)
(mm)
Current load
(A)
Durability Number of pins Nominal voltage
(V)
Auxiliary contact type Connection (components) Mounting type (relays)
-

47.68 €

1 Available 11 Days 57.573-30000000--3 makers, 1 breaker-Snap-in, Screw-fit

Loading...

  1. 1

Basic information

Product size (width)(mm) 45 Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +60
IP rating IP20 Frame size S00

This page is Contactor relay, part number 3RH21311BW40.
You can find the detail information about specifications and dimensions on part number 3RH21311BW40.

Variation of this product

Part Number
3RH21221AD00
3RH21221AF00
3RH21221AF001AA0
3RH21311FB40
3RH21312AB00
3RH21312AD00
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (depth)
(mm)
Current load
(A)
Durability Number of pins Nominal voltage
(V)
Auxiliary contact type Connection (components) Mounting type (relays)
-

44.44 €

1 Available 11 Days 57.573-30000000--2 makers, 2 breakers-Snap-in, Screw-fit
-

36.96 €

1 11 Days 57.573-30000000--2 makers, 2 breakers-Snap-in, Screw-fit
-

46.60 €

1 Available 11 Days 57.573-30000000--2 makers, 2 breakers-Snap-in, Screw-fit
-

48.77 €

1 Available 11 Days 57.573-30000000--3 makers, 1 breaker-Snap-in, Screw-fit
-

36.96 €

1 11 Days 7073-30000000--3 makers, 1 breaker-Snap-in, Screw-fit
-

44.44 €

1 Available 98 Days 7073-30000000--3 makers, 1 breaker-Snap-in, Screw-fit

Tech Support