Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RH21221XF400LA2 |
3RH21222KB400LA0 |
3RH21222KF400LA0 |
3RH21222LB400LA0 |
3RH21311XF400LA2 |
3RH21312XB400LA2 |
3RH21312XF400LA2 |
3RH21402XB400LA2 |
3RH21402XF400LA2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (depth) (mm) | Auxiliary contact type | |
---|---|---|---|---|---|---|
100.21 € | 1 | Available | 11 Days | 73 | 2 makers, 2 breakers | |
95.85 € | 1 | Available | 12 Days | 116 | 2 makers, 1 breaker | |
95.85 € | 1 | Available | 11 Days | 116 | 2 makers, 1 breaker | |
91.49 € | 1 | Available | 12 Days | 116 | 2 makers, 1 breaker | |
98.04 € | 1 | Available | 4 Days | 73 | 3 makers, 1 breaker | |
100.21 € | 1 | Available | 12 Days | 73 | 3 makers, 1 breaker | |
93.68 € | 1 | Available | 11 Days | 73 | 3 makers, 1 breaker | |
95.85 € | 1 | Available | 11 Days | 73 | 4 makers | |
95.85 € | 1 | Available | 11 Days | 73 | 4 makers |
Loading...
Product size (height)(mm) | 70 | Product size (width)(mm) | 45 | Ambient temperature (min.)(°C) | -40 |
---|---|---|---|---|---|
Ambient temperature (max.)(°C) | +70 | Durability | 30000000 | IP rating | IP20 |
Frame size | S00 | Mounting type (relays) | Snap-in, Screw-fit |