Contactor relay, 2-tier

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3TH42445KB4

Part Number
3TH42445KB4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

147.05 €

1 Available 12 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 78 Product size (width)(mm) 45 Product size (depth)(mm) 135
Product type Auxiliary contactor Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +55
Auxiliary contact type 4 makers, 4 breakers IP rating IP20 Mounting type (relays) Snap-in, Screw-fit

This page is Contactor relay, 2-tier, part number 3TH42445KB4.
You can find the detail information about specifications and dimensions on part number 3TH42445KB4.

Tech Support