Manufacturer part number: 3TH43460AB0
Brand: SIEMENS
Price: 136.17 €
Delivery time: 11 Days
Product size (depth): 102 mm
Auxiliary contact type: 6 makers, 2 breakers
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3TH43460AB0
Product size (height)(mm) | 78 | Product size (width)(mm) | 55 | Product type | Auxiliary contactor |
---|---|---|---|---|---|
Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +55 | IP rating | IP20 |
Mounting type (relays) | Snap-in, Screw-fit |
This page is Contactor relay, 73E, part number 3TH43460AB0.
You can find the detail information about specifications and dimensions on part number 3TH43460AB0.
Part Number |
---|
3TH43460AD0 |
3TH43460AF0 |
3TH43460AG2 |
3TH43460AL2 |
3TH43460AN2 |
3TH43460AP0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (depth) (mm) | Auxiliary contact type |
---|---|---|---|---|---|---|
136.17 € | 1 | Available | 11 Days | 102 | 6 makers, 2 breakers | |
136.17 € | 1 | Available | 11 Days | 102 | 6 makers, 2 breakers | |
136.17 € | 1 | Available | 11 Days | 102 | 6 makers, 2 breakers | |
136.17 € | 1 | Available | 12 Days | 102 | 6 makers, 2 breakers | |
136.17 € | 1 | Available | 12 Days | 102 | 6 makers, 2 breakers | |
136.17 € | 1 | Available | 11 Days | 102 | 6 makers, 2 breakers |