Contactor relay, 80E (3TH42800AB0)

Contactor relay, 80E 3TH42800AB0

Click on this image to zoom in.

Click on this image to zoom in.

  • Contactor relay, 80E 3TH42800AB0
  • Contactor relay, 80E 3TH42800AB0
  • Contactor relay, 80E 3TH42800AB0
  • Contactor relay, 80E 3TH42800AB0
  • Volume Discount

Product Details:

Manufacturer part number: 3TH42800AB0

Brand: SIEMENS

Price: 82.77

Delivery time: 11 Days


Technical Data:

Product size (depth): 102 mm

Ambient temperature (min.): -25 °C

Ambient temperature (max.): +55 °C

Control voltage range: 24 - 29 V AC V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3TH42800AB0

Part Number
3TH42800AB0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (depth)
(mm)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
Control voltage range
(V)

82.77 €

1 Available 11 Days 102-25+5524 - 29 V AC

Loading...

  1. 1

Basic information

Product size (height)(mm) 78 Product size (width)(mm) 45 Auxiliary contact type 8 makers
IP rating IP20 Mounting type (relays) Snap-in, Screw-fit

This page is Contactor relay, 80E, part number 3TH42800AB0.
You can find the detail information about specifications and dimensions on part number 3TH42800AB0.

Variation of this product

Part Number
3TH42800AD0
3TH42800AF0
3TH42800AG2
3TH42800AK6
3TH42800AL2
3TH42800AM0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (depth)
(mm)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
Control voltage range
(V)

80.60 €

1 Available 98 Days 102-25+5542 - 50 V AC

80.60 €

1 Available 11 Days 102-25+55110 - 132 V AC

80.60 €

1 Available 12 Days 102-25+55110 V AC

80.60 €

1 Available 12 Days 102-25+55110 - 120 V AC

80.60 €

1 Available 11 Days 102-25+55230 V AC

82.77 €

1 Available 11 Days 102-25+55220 V AC

Tech Support