Control cable Pre-assembled at one end M12 connector angled (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RK19024HB155AA0

Part Number
3RK19024HB155AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.72 €

1 15 Days

Loading...

  1. 1

Basic information

Product type Controller cable Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +80
Product size (length)(m) 1.5 Type (misc.) M12x1 Thread

This page is Control cable Pre-assembled at one end M12 connector angled, part number 3RK19024HB155AA0.
You can find the detail information about specifications and dimensions on part number 3RK19024HB155AA0.

Tech Support