Device connector for signal loop-through

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3ZY12122AB00

Part Number
3ZY12122AB00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.40 €

1 10 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 11.6 Product size (width)(mm) 22.5 Product type Meter connector piece

This page is Device connector for signal loop-through, part number 3ZY12122AB00.
You can find the detail information about specifications and dimensions on part number 3ZY12122AB00.

Tech Support