Direct operating mechanism (3KC91014)

Direct operating mechanism 3KC91014

Click on this image to zoom in.

Click on this image to zoom in.

  • Direct operating mechanism 3KC91014
  • Direct operating mechanism 3KC91014
  • Direct operating mechanism 3KC91014
  • Direct operating mechanism 3KC91014
  • Direct operating mechanism 3KC91014
  • Direct operating mechanism 3KC91014
  • Direct operating mechanism 3KC91014
  • Direct operating mechanism 3KC91014
  • Direct operating mechanism 3KC91014
  • Direct operating mechanism 3KC91014
  • Volume Discount

Product Details:

Manufacturer part number: 3KC91014

Brand: SIEMENS

Price: 31.36

Delivery time: 12 Days


Technical Data:

Product size (height): 20.5 mm

Product size (width): 57 mm

Product size (depth): 25 mm

IP rating: IP30

Colour: Grey


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3KC91014

Part Number
3KC91014
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
IP rating Colour Compatible with (details)
(mm)

31.36 €

1 12 Days 20.55725IP30GreyPower Switch

Loading...

  1. 1

Basic information

Product type Direct actuator

This page is Direct operating mechanism, part number 3KC91014.
You can find the detail information about specifications and dimensions on part number 3KC91014.

Variation of this product

Part Number
3KC92013
3KC93011
3KC93012
3KC94011
3KC94012
3KC95011
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
IP rating Colour Compatible with (details)
(mm)

29.12 €

1 12 Days 377325IP30GreyPower Switch

39.20 €

1 11 Days 10011677IP30GreyPower Switch

39.20 €

1 12 Days 10011677IP30Red, YellowPower Switch

50.41 €

1 12 Days 145177107IP30GreyPower Switch

48.17 €

1 11 Days 145177107IP30Red, YellowPower Switch

73.93 €

1 11 Days 180254140.5IP30GreyPower Switch

Tech Support