Display (3KC98230)

Display 3KC98230

Product Details:

Manufacturer part number: 3KC98230

Brand: SIEMENS

Price: 207.27

Delivery time: 12 Days


Technical Data:

Product size (height): 97 mm

Product size (width): 96.9 mm

Product size (depth): 40.5 mm

Ambient temperature (min.): - °C

Ambient temperature (max.): - °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3KC98230

Part Number
3KC98230
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
Compatible with (details)
(mm)

207.27 €

1 12 Days 9796.940.5--3KC8

Loading...

  1. 1

Basic information

Product type Circuit breaker accessories

This page is Display, part number 3KC98230.
You can find the detail information about specifications and dimensions on part number 3KC98230.

Variation of this product

Part Number
3VA99770TD10
3VA99870TD10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
Compatible with (details)
(mm)

789.92 €

1 9 Days 969656-10+55-

677.87 €

1 46 Days 969656-10+55-

Tech Support