Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3KF90101AA00 |
3NJ69203FB00 |
3NJ69203FC00 |
3NJ69203FE00 |
3NJ69303FB00 |
3NJ69403FB00 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Nominal current (A) | Nominal voltage (V) | Operating voltage (range) (V) | Contact type | Colour | Compatible with (details) (mm) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.31 € | 1 | 12 Days | 101.5 | 86 | 64.3 | 1.5 | 230 V AC | 230 V AC | 1 change-over | Grey | 3KF | Screw terminal | ||
333.41 € | 1 | Available | 9 Days | - | - | - | - | - | - | - | - | - | - | |
388.07 € | 1 | 9 Days | - | - | - | - | - | - | - | - | - | - | ||
398.99 € | 1 | Available | 98 Days | - | - | - | - | - | - | - | - | - | - | |
326.84 € | 1 | Available | 9 Days | - | - | - | - | - | - | - | - | - | - | |
308.12 € | 1 | 9 Days | - | - | - | - | - | - | - | - | - | - |
Loading...
Product type | Fuse monitor |
---|
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Nominal current(A)
Nominal voltage(V)
Operating voltage (range)(V)
Contact type
Colour
Compatible with (details)(mm)
Type (misc.)
Filter by standard shipping days
Optional Attributes