Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3SU14001GC101AA0 |
3SU14001GD101AA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
224.08 € | 1 | Available | 11 Days | |
300.61 € | 1 | Available | 12 Days |
Loading...
Product size (height)(mm) | 36 | Product size (width)(mm) | 50 | Product size (depth)(mm) | 36.4 |
---|---|---|---|---|---|
Product type | Electronics module | Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +70 |
Dielectric strength(kV) | 0.8 | Contact type | 5 makers | IP rating | IP20 |
Connection (components) | Screw terminals | Mounting type (relays) | Front panel fixed |