Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SB20001AC01
Part Number
|
---|
3SB20001AC01 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shape (type) | Recess diameter | Casing/button colour | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Button diameter (mm) | Durability | Contact type | Product size (dia.) (mm) | Recess depth (mm) | Recess length (mm) | Recess width (mm) | Switching voltage (V) | IP rating | Case colour | Connection (components) | Lighting type | Material | Mounting type (relays) | Print motif | Switch features | Switch position | Unlocking mechanism | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 22.40 € | 1 | 3 Days | Round | Ø16 | Red | - | - | - | - | 3000000 | - | 28.5 | 50 | 21 | 28.5 | - | IP65 | - | - | None | Plastic | Front | - | - | - | - |
Loading...
Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +70 | Functions (switches) | latch |
---|
This page is Emergency stop mushroom pushbutton, part number 3SB20001AC01.
You can find the detail information about specifications and dimensions on part number 3SB20001AC01.
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Button diameter(mm)
Contact type
Switching voltage(V)
Case colour
Connection (components)
Print motif
Switch features
Switch position
Unlocking mechanism
Shape (type)
Recess diameter
Casing/button colour
Durability
Product size (dia.)(mm)
Recess depth(mm)
Recess length(mm)
Recess width(mm)
IP rating
Lighting type
Material
Mounting type (relays)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3SU1000-1GB20-0AA0 |
3SU1000-1HA20-0AA0 |
3SU1000-1HB20-0AA0 |
3SU1000-1HF20-0AA0 |
3SU1000-1HR20-0AA0 |
3SU10001HB100AA0 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shape (type) | Recess diameter | Casing/button colour | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Button diameter (mm) | Durability | Contact type | Product size (dia.) (mm) | Recess depth (mm) | Recess length (mm) | Recess width (mm) | Switching voltage (V) | IP rating | Case colour | Connection (components) | Lighting type | Material | Mounting type (relays) | Print motif | Switch features | Switch position | Unlocking mechanism |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.21 € | 1 | Available | 24 Days | Round | Ø22 | Red | - | - | - | 30 | 300000 | - | - | - | - | - | - | IP66, IP67, IP69(IP69K) | Black | External contact | None | - | - | None | Front ring (PVC) | - | Turn | ||
35.36 € | 1 | Available | 24 Days | Round | Ø22 | Red | - | - | - | 40 | 300000 | - | - | - | - | - | - | IP66, IP67, IP69(IP69K) | Black | External contact | None | - | - | None | Front ring (PVC) | - | Pull | ||
39.64 € | 1 | Available | 3 Days | Round | Ø22 | Red | - | - | - | 40 | 300000 | - | - | - | - | - | - | IP66, IP67, IP69(IP69K) | Black | External contact | None | - | - | None | Front ring (PVC) | - | Turn | ||
69.37 € | 1 | Available | 24 Days | Round | Ø22 | Red | - | - | - | 40 | 300000 | - | - | - | - | - | - | IP66, IP67, IP69(IP69K) | - | - | None | Plastic | - | - | - | - | Key | ||
106.75 € | 1 | Available | 23 Days | Round | Ø22 | Red | - | - | - | 40 | - | - | - | - | - | - | - | - | Black | External contact | None | - | - | None | Front ring (PVC) | - | Key | ||
- | 38.57 € | 1 | Available | 3 Days | - | Ø22.3 | Black | 45.3 | 40 | 26.3 | - | - | - | - | - | - | - | - | IP66, IP67, IP69(IP69K) | - | - | - | - | - | - | - | - | - |