Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RK19110DB13 |
3RK19110DF13 |
3RK19110DF33 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (length) (m) | |
---|---|---|---|---|---|
158.49 € | 1 | 11 Days | 1.5 | ||
158.49 € | 1 | 98 Days | 1.5 | ||
191.29 € | 1 | 98 Days | 5 |
Loading...
Product type | Power cable | Ambient temperature (min.)(°C) | -40 | Ambient temperature (max.)(°C) | +125 |
---|---|---|---|---|---|
Nominal current(A) | 40 | Nominal voltage(V) | 690 | Type (misc.) | Plug type: socket |