External current transformer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA90070NA10
3VA91070NA10
3VA93070NA10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

290.20 €

1 9 Days

301.40 €

1 10 Days

442.57 €

1 10 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 172 Product size (width)(mm) 94 Product size (depth)(mm) 86
Product type Circuit breaker accessories

Tech Support