Auxiliary switch changeover (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA9988-0AA11
3VA9988-0AA12
3VA99880AA13
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Adjustment range (amperage) Number of pins Contact type Switching voltage
(V)

33.60 €

1 9 Days 1410 A (max)22 change-overs600 V AC

22.40 €

1 9 Days 76 A (max)11 change-over240 V AC
-

33.60 €

1 41 Days 70.3 A (max)11 change-over24 V AC

Loading...

  1. 1

Basic information

Product size (height)(mm) 56 Product size (depth)(mm) 30 Product type Auxiliary switch

Tech Support