Auxiliary switch transverse (3RV29012E)

Auxiliary switch transverse 3RV29012E
  • Volume Discount

Product Details:

Manufacturer part number: 3RV29012E

Brand: SIEMENS

Price: 11.61

Delivery time: 4 Days


Technical Data:

Product size (height): 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RV29012E

Part Number
3RV29012E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
-

11.61 €

1 4 Days 13

Loading...

  1. 1

Basic information

Product size (width)(mm) 45 Product size (depth)(mm) 17 Ambient temperature (min.)(°C) -20
Ambient temperature (max.)(°C) +60 IP rating IP20 Mounting type (relays) Push-fit

This page is Auxiliary switch transverse, part number 3RV29012E.
You can find the detail information about specifications and dimensions on part number 3RV29012E.

Variation of this product

Part Number
3RV2901-1E
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)

13.75 €

1 Available 3 Days 12

Tech Support