Box terminal (3RT19564G)

Box terminal 3RT19564G

Click on this image to zoom in.

Click on this image to zoom in.

  • Box terminal 3RT19564G
  • Box terminal 3RT19564G
  • Box terminal 3RT19564G
  • Box terminal 3RT19564G
  • Box terminal 3RT19564G
  • Box terminal 3RT19564G
  • Box terminal 3RT19564G
  • Box terminal 3RT19564G
  • Box terminal 3RT19564G
  • Box terminal 3RT19564G
  • Box terminal 3RT19564G
  • Box terminal 3RT19564G
  • Box terminal 3RT19564G
  • Box terminal 3RT19564G
  • Box terminal 3RT19564G
  • Box terminal 3RT19564G
  • Box terminal 3RT19564G
  • Volume Discount

Product Details:

Manufacturer part number: 3RT19564G

Brand: SIEMENS

Price: 40.32

Delivery time: 10 Days


Technical Data:

Product size (height): 27 mm

Product size (width): 100 mm

Product size (depth): 97.9 mm

Number of pins: -

Compatible with (details): 3RT1, 3RB2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RT19564G

Part Number
3RT19564G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Number of pins Compatible with (details)
(mm)
Frame size Type (misc.)

40.32 €

1 10 Days 2710097.9-3RT1, 3RB2S6-

Loading...

  1. 1

This page is Box terminal, part number 3RT19564G.
You can find the detail information about specifications and dimensions on part number 3RT19564G.

Variation of this product

Part Number
3NJ49112BQ00
3RT19664G
3VA91530JA11
3VA91540JA11
3VA91630JA12
3VA91640JA12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Number of pins Compatible with (details)
(mm)
Frame size Type (misc.)

65.03 €

1 Available 11 Days ----3NJ41NH1-33 units

109.79 €

1 10 Days 38145128.1-3RT1, 3RB2S10, S12-

20.16 €

1 29 Days 22.318.442.6-3VA1 100/160-3 units

29.12 €

1 28 Days 22.318.442.6-3VA1 100/160-4 units

23.52 €

1 10 Days 22.318.442.6-3VA2 160-3 units

32.48 €

1 10 Days 22.318.442.6-3VA2 160-4 units

Tech Support