Braking resistor (6SE64004BC050AA0)

Braking resistor 6SE64004BC050AA0

Click on this image to zoom in.

Click on this image to zoom in.

  • Braking resistor 6SE64004BC050AA0
  • Braking resistor 6SE64004BC050AA0
  • Braking resistor 6SE64004BC050AA0
  • Braking resistor 6SE64004BC050AA0
  • Volume Discount

Product Details:

Manufacturer part number: 6SE64004BC050AA0

Brand: SIEMENS

Price: 173.65

Delivery time: 10 Days


Technical Data:

Product size (height): 230 mm

Product size (width): 72 mm

Product size (depth): 43.5 mm

Nominal voltage: 240 V

Compatible with (details): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6SE64004BC050AA0

Part Number
6SE64004BC050AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Nominal voltage
(V)
Compatible with (details)
(mm)

173.65 €

1 10 Days 2307243.5240-

Loading...

  1. 1

Basic information

Product type Braking resistor

This page is Braking resistor, part number 6SE64004BC050AA0.
You can find the detail information about specifications and dimensions on part number 6SE64004BC050AA0.

Variation of this product

Part Number
6SE64004BD110AA0
6SE64004BD212DA0
6SE64004BD222EA1
6SE64004BD240FA0
6SL32010BE218AA0
JJY:023146720008
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Nominal voltage
(V)
Compatible with (details)
(mm)

224.08 €

1 29 Days 2307243.5480-

554.63 €

1 29 Days 515270175480-

783.19 €

1 7 Days 301326484480-

1,321.01 €

1 29 Days 650395315480-

273.28 €

1 Available 16 Days 345175100--

96.35 €

1 9 Days 6016730-Siemens Sinamics G120

Tech Support