Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3VA99770TA20 |
3VA99870TA10 |
3VA99870TA20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
644.25 € | 1 | 11 Days | ||
1,058.83 € | 1 | 28 Days | ||
949.93 € | 1 | Available | 11 Days |
Loading...
Product size (height)(mm) | 90 | Product size (width)(mm) | 90 | Product size (depth)(mm) | 33.5 |
---|---|---|---|---|---|
Product type | Circuit breaker accessories | Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +70 |