Busbar Shield Kit (3VA96040QA00)

Busbar Shield Kit 3VA96040QA00

Click on this image to zoom in.

Click on this image to zoom in.

  • Busbar Shield Kit 3VA96040QA00
  • Busbar Shield Kit 3VA96040QA00

Product Details:

Manufacturer part number: 3VA96040QA00

Brand: SIEMENS

Price: 96.35

Delivery time: 9 Days


Technical Data:

Product size (width): 280 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3VA96040QA00

Part Number
3VA96040QA00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)

96.35 €

1 9 Days 280

Loading...

  1. 1

Basic information

Product size (height)(mm) 44.6 Product size (depth)(mm) 105.9 Product type Circuit breaker accessories

This page is Busbar Shield Kit, part number 3VA96040QA00.
You can find the detail information about specifications and dimensions on part number 3VA96040QA00.

Variation of this product

Part Number
3VA96030QA00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)

71.69 €

1 9 Days 210

Tech Support