Cable connection cover (3KD92047)

Cable connection cover 3KD92047

Click on this image to zoom in.

Click on this image to zoom in.

  • Cable connection cover 3KD92047
  • Cable connection cover 3KD92047
  • Cable connection cover 3KD92047
  • Cable connection cover 3KD92047
  • Cable connection cover 3KD92047
  • Cable connection cover 3KD92047
  • Cable connection cover 3KD92047
  • Cable connection cover 3KD92047
  • Cable connection cover 3KD92047
  • Cable connection cover 3KD92047
  • Cable connection cover 3KD92047
  • Volume Discount

Product Details:

Manufacturer part number: 3KD92047

Brand: SIEMENS

Price: 30.24

Delivery time: 12 Days


Technical Data:

Product size (height): 63.3 mm

Product size (width): 27 mm

Product size (depth): 51 mm

Compatible with (details): 3KD, size 2 mm

Type (misc.): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3KD92047

Part Number
3KD92047
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Compatible with (details)
(mm)
Type (misc.)

30.24 €

1 12 Days 63.327513KD, size 2-

Loading...

  1. 1

Basic information

Product type Cover

This page is Cable connection cover, part number 3KD92047.
You can find the detail information about specifications and dimensions on part number 3KD92047.

Variation of this product

Part Number
3KD92041
3KD92045
3KD92046
3KD92048
3KD93040
3KD93045
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Compatible with (details)
(mm)
Type (misc.)

6.15 €

1 19 Days 63.327513KD, size 2-

36.96 €

1 19 Days 63.327513KD, size 2-

35.84 €

1 12 Days 86.327513KD, size 2-

51.53 €

1 19 Days 86.327513KD, size 2-

15.68 €

1 27 Days 68.38876.53KD, size 3-

41.44 €

1 12 Days 68.34476.53KD, size 3-

Tech Support