Cable-operated switch Metal enclosure (3SE71401BD00)

Cable-operated switch Metal enclosure 3SE71401BD00

Click on this image to zoom in.

Click on this image to zoom in.

  • Cable-operated switch Metal enclosure 3SE71401BD00
  • Cable-operated switch Metal enclosure 3SE71401BD00
  • Cable-operated switch Metal enclosure 3SE71401BD00
  • Cable-operated switch Metal enclosure 3SE71401BD00
  • Cable-operated switch Metal enclosure 3SE71401BD00
  • Cable-operated switch Metal enclosure 3SE71401BD00
  • Cable-operated switch Metal enclosure 3SE71401BD00
  • Cable-operated switch Metal enclosure 3SE71401BD00
  • Cable-operated switch Metal enclosure 3SE71401BD00
  • Cable-operated switch Metal enclosure 3SE71401BD00
  • Volume Discount

Product Details:

Manufacturer part number: 3SE71401BD00

Brand: SIEMENS

Price: 469.47

Delivery time: 11 Days


Technical Data:

Product size (height): 105 mm

Product size (width): 167 mm

Product size (depth): 71 mm

Durability: 100000

Contact type: 1 maker, 1 breaker


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SE71401BD00

Part Number
3SE71401BD00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Durability Contact type Thread size IP rating Colour Compatible with (details)
(mm)
Material

469.47 €

1 11 Days 105167711000001 maker, 1 breakerM20IP65Black, GreyCable lengths up to 50 mPlastic, Metal

Loading...

  1. 1

Basic information

Product type Pull cord switch Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +70
Connection (components) Screw terminals Contact material Silver

This page is Cable-operated switch Metal enclosure, part number 3SE71401BD00.
You can find the detail information about specifications and dimensions on part number 3SE71401BD00.

Variation of this product

Part Number
3SE71201BF00
3SE71201BH00
3SE71202DD01
3SE71401BD04
3SE71401BF00
3SE71401CD00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Durability Contact type Thread size IP rating Colour Compatible with (details)
(mm)
Material

201.67 €

1 11 Days 17152541000002 breakersM20IP65Black, GreyCable lengths of up to 5 mPlastic, Metal

229.68 €

1 11 Days 17152541000001 maker, 2 breakersM20IP65Black, YellowCable lengths of up to 5 mPlastic, Metal

156.85 €

1 11 Days 1715242.51000001 maker, 1 breakerM20IP65Black, Grey-Plastic, Metal

588.24 €

1 11 Days 105167891000001 maker, 1 breakerM20IP65Black, GreyCable lengths up to 50 mPlastic, Metal

469.47 €

1 11 Days 105167711000002 breakersM20IP65Black, GreyCable lengths up to 50 mPlastic, Metal

559.11 €

1 11 Days 10516799.51000001 maker, 1 breakerM20IP54Black, GreyCable lengths up to 50 mPlastic, Metal

Tech Support