Circuit breaker 10kA (Part Numbers)

Circuit breaker 10kA

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Product type: Circuit breaker
・Product height: 121mm
・Product depth: 76mm
・Product width: 18, 36, 54mm
・Colour: Grey
・Nominal voltage: 400V, 230&400V
・Switch-off capacity: 10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5SJ42168HG42
5SJ42187HG42
5SJ42188HG42
5SJ42207HG42
5SJ42208HG42
5SJ42257HG42
5SJ42258HG42
5SJ42308HG42
5SJ42327HG42
5SJ42328HG42
5SJ42357HG42
5SJ42407HG42
5SJ43017HG42
5SJ43018HG42
5SJ43027HG42
5SJ43028HG42
5SJ43037HG42
5SJ43038HG42
5SJ43047HG42
5SJ43048HG42
5SJ43057HG42
5SJ43058HG42
5SJ43067HG42
5SJ43068HG42
5SJ43088HG42
5SJ43107HG42
5SJ43108HG42
5SJ43118HG42
5SJ43137HG42
5SJ43138HG42
5SJ43147HG42
5SJ43148HG42
5SJ43157HG42
5SJ43158HG42
5SJ43167HG42
5SJ43168HG42
5SJ43187HG42
5SJ43188HG42
5SJ43207HG42
5SJ43208HG42
5SJ43257HG42
5SJ43258HG42
5SJ43308HG42
5SJ43327HG42
5SJ43328HG42
5SJ43357HG42
5SJ43407HG42
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of pins Product size (width)
(mm)
Nominal current
(A)
Nominal voltage
(V)
Release characteristics

156.85 €

1 22 Days 23616400D

134.44 €

1 22 Days 23615400C

156.85 €

1 36 Days 23615400D

140.04 €

1 37 Days 23620400C

156.85 €

1 22 Days 23620400D

162.45 €

1 22 Days 23625400C

179.27 €

1 37 Days 23625400D

196.07 €

1 37 Days 23630400D

184.87 €

1 37 Days 23632400C

196.07 €

1 37 Days 23632400D

257.69 €

1 37 Days 23635400C

257.69 €

1 38 Days 23640400C

240.88 €

1 22 Days 3541400C

268.89 €

1 37 Days 3541400D

240.88 €

1 22 Days 3542400C

268.89 €

1 22 Days 3542400D

240.88 €

1 22 Days 3543400C

268.89 €

1 22 Days 3543400D

240.88 €

1 22 Days 3544400C

268.89 €

1 22 Days 3544400D

240.88 €

1 37 Days 3540.5400C

268.89 €

1 37 Days 3540.5400D

240.88 €

1 22 Days 3546400C

268.89 €

1 24 Days 3546400D

268.89 €

1 22 Days 3548400D

218.63 €

1 Available 22 Days 35410400C

229.68 €

1 22 Days 35410400D

268.89 €

1 37 Days 3545400D

212.88 €

1 22 Days 35413400C

229.68 €

1 37 Days 35413400D

240.88 €

1 38 Days 3540.3400C

268.89 €

1 37 Days 3540.3400D

240.88 €

1 37 Days 3541.6400C

268.89 €

1 37 Days 3541.6400D

196.07 €

1 16 Days 35416400C

240.48 €

1 Available 37 Days 35416400D

196.07 €

1 22 Days 35415400C

229.68 €

1 22 Days 35415400D

212.88 €

1 22 Days 35420400C

229.68 €

1 22 Days 35420400D

240.88 €

1 22 Days 35425400C

268.89 €

1 38 Days 35425400D

301.40 €

1 22 Days 35430400D

289.68 €

1 Available 24 Days 35432400C

301.40 €

1 38 Days 35432400D

379.83 €

1 22 Days 35435400C

379.83 €

1 22 Days 35440400C

Loading...

Basic information

Product size (height)(mm) 121 Product size (depth)(mm) 76 Colour Grey
Compatible with (details) SENTRON Product type Circuit breaker Switch-off capacity 10

Tech Support