Circuit breaker size S0 for motor protection (3RV20210GA10)

Circuit breaker size S0 for motor protection 3RV20210GA10

Click on this image to zoom in.

Click on this image to zoom in.

  • Circuit breaker size S0 for motor protection 3RV20210GA10
  • Circuit breaker size S0 for motor protection 3RV20210GA10
  • Circuit breaker size S0 for motor protection 3RV20210GA10
  • Circuit breaker size S0 for motor protection 3RV20210GA10
  • Circuit breaker size S0 for motor protection 3RV20210GA10
  • Circuit breaker size S0 for motor protection 3RV20210GA10
  • Circuit breaker size S0 for motor protection 3RV20210GA10
  • Volume Discount

Product Details:

Manufacturer part number: 3RV20210GA10

Brand: SIEMENS

Price: 71.55

Delivery time: 11 Days


Technical Data:

Product size (height): 97 mm

Product size (width): 45 mm

Adjustment range (amperage): 0.45 - 0.63 A

Switching voltage (max.): - V AC

Frame size: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RV20210GA10

Part Number
3RV20210GA10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Adjustment range (amperage) Switching voltage (max.)
(V AC)
Frame size IP rating Connection (components) Mounting type (relays) Ambient temperature (max.)
(°C)
-

71.55 €

1 Available 11 Days 97450.45 - 0.63 A-----+60

Loading...

  1. 1

Basic information

No. of pins 3 Product size (depth)(mm) 97 Product type Circuit breaker
Ambient temperature (min.)(°C) -20

This page is Circuit breaker size S0 for motor protection, part number 3RV20210GA10.
You can find the detail information about specifications and dimensions on part number 3RV20210GA10.

Variation of this product

Part Number
3RV2021-4DA10
3RV2021-4EA10
3RV2021-4PA10
3RV20210GA15
3RV20210GA20
3RV20210GA25
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Adjustment range (amperage) Switching voltage (max.)
(V AC)
Frame size IP rating Connection (components) Mounting type (relays) Ambient temperature (max.)
(°C)

108.93 €

1 Available 3 Days 974518 - 25 A690 V ACS0IP20Screw terminalsSnap-in, Screw-fit+60

141.61 €

1 Available 3 Days 974527 - 32 A690 V ACS0IP20Screw terminalsSnap-in, Screw-fit+60

174.89 €

1 Available 11 Days 974530 - 36 A690 V ACS0IP20Ring terminalSnap-in, Screw-fit+60
-

87.13 €

1 Available 11 Days 97450.45 - 0.63 A-----+60
-

71.55 €

1 Available 11 Days 119450.45 - 0.63 A-----+60
-

87.13 €

1 Available 11 Days 119450.45 - 0.63 A690 V ACS0IP20Ring terminalSnap-in, Screw-fit+60

Tech Support