Manufacturer part number: 3RV23414KC10
Brand: SIEMENS
Price: 315.92 €
Delivery time: 11 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3RV23414KC10
Product size (height)(mm) | 165 | Product size (width)(mm) | 70 | Product size (depth)(mm) | 176 |
---|---|---|---|---|---|
Switching voltage (max.)(V AC) | 690 V AC | IP rating | IP20 | Connection (components) | Screw terminals |
Mounting type (relays) | Snap-in, Screw-fit | Product type | Circuit breaker | Ambient temperature (min.)(°C) | -20 |
Ambient temperature (max.)(°C) | +60 |
This page is Circuit breaker size S3 for starter combination, part number 3RV23414KC10.
You can find the detail information about specifications and dimensions on part number 3RV23414KC10.
Part Number |
---|
3RV23414FC10 |
3RV23414HC10 |
3RV23414JC10 |
3RV23414MC10 |
3RV23414RC10 |
3RV23414YC10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
289.68 € | 1 | Available | 11 Days | |
289.68 € | 1 | Available | 12 Days | |
289.68 € | 1 | Available | 11 Days | |
377.13 € | 1 | Available | 12 Days | |
337.79 € | 1 | Available | 12 Days | |
337.79 € | 1 | Available | 12 Days |