Circuit breaker Universal current 880 V (5SY54017)

Circuit breaker Universal current 880 V 5SY54017

Click on this image to zoom in.

Click on this image to zoom in.

  • Circuit breaker Universal current 880 V 5SY54017
  • Circuit breaker Universal current 880 V 5SY54017
  • Volume Discount

Product Details:

Manufacturer part number: 5SY54017

Brand: SIEMENS

Price: 308.12

Delivery time: 39 Days


Technical Data:

Nominal current: 1 A

Release characteristics: C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5SY54017

Part Number
5SY54017
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Release characteristics

308.12 €

1 39 Days 1C

Loading...

  1. 1

Basic information

No. of pins 4 Product size (height)(mm) 90 Product size (width)(mm) 72
Product size (depth)(mm) 76 Colour Grey Compatible with (details) SENTRON
Nominal voltage(V) 230, 400 Operating voltage(V) 440 Product type Circuit breaker
Switch-off capacity(kA) 10

This page is Circuit breaker Universal current 880 V, part number 5SY54017.
You can find the detail information about specifications and dimensions on part number 5SY54017.

Variation of this product

Part Number
5SY54027
5SY54037
5SY54047
5SY54057
5SY54066
5SY54067
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Release characteristics

308.12 €

1 40 Days 2C

308.12 €

1 39 Days 3C

308.12 €

1 39 Days 4C

308.12 €

1 39 Days 0.5B

207.27 €

1 39 Days 6-

308.12 €

1 39 Days 6C

Tech Support