Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | Product size (width) (mm) | Adjustment range (amperage) | Connection (components) | |
---|---|---|---|---|---|---|---|---|
278.76 € | 1 | Available | 12 Days | 3-pin | 76.2 | 20 - 20 A | Screws | |
370.57 € | 1 | Available | 12 Days | 4-pin | 101.6 | 20 - 20 A | Screws | |
409.93 € | 1 | Available | 12 Days | 4-pin | 101.6 | 20 - 20 A | Clamp | |
278.76 € | 1 | Available | 12 Days | 3-pin | 76.2 | 25 - 25 A | Screws | |
322.48 € | 1 | Available | 12 Days | 3-pin | 76.2 | 25 - 25 A | Clamp | |
366.21 € | 1 | Available | 13 Days | 4-pin | 101.6 | 25 - 25 A | Screws | |
414.29 € | 1 | Available | Quote | 4-pin | 101.6 | 25 - 25 A | Clamp | |
322.48 € | 1 | Available | 10 Days | 3-pin | 76.2 | 32 - 32 A | Clamp | |
409.93 € | 1 | Available | Quote | 4-pin | 101.6 | 32 - 32 A | Clamp | |
278.76 € | 1 | Available | 9 Days | 3-pin | 76.2 | 40 - 40 A | Screws | |
311.55 € | 1 | Available | 12 Days | 3-pin | 76.2 | 40 - 40 A | Clamp | |
366.21 € | 1 | Available | 13 Days | 4-pin | 101.6 | 40 - 40 A | Screws | |
409.93 € | 1 | Available | Quote | 4-pin | 101.6 | 40 - 40 A | Clamp | |
278.76 € | 1 | Available | 12 Days | 3-pin | 76.2 | 50 - 50 A | Screws | |
311.55 € | 1 | Available | 10 Days | 3-pin | 76.2 | 50 - 50 A | Clamp | |
409.93 € | 1 | Available | Quote | 4-pin | 101.6 | 50 - 50 A | Clamp | |
273.28 € | 1 | Available | 9 Days | 3-pin | 76.2 | 63 - 63 A | Screws | |
377.13 € | 1 | Available | 12 Days | 4-pin | 101.6 | 63 - 63 A | Screws | |
409.93 € | 1 | Available | 12 Days | 4-pin | 101.6 | 63 - 63 A | Clamp | |
333.41 € | 1 | Available | 10 Days | 3-pin | 76.2 | 80 - 80 A | Clamp | |
436.17 € | 1 | Available | 12 Days | 4-pin | 101.6 | 80 - 80 A | Clamp | |
273.28 € | 1 | Available | 12 Days | 3-pin | 76.2 | 16 - 16 A | Screws |
Loading...
Mounting type (relays) | Fixed | Product size (height)(mm) | 130 | Product size (depth)(mm) | 70 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | Max. temperature(°C) | +70 | Switching voltage (max.)(V DC/AC) | 690 |
IP rating | IP40 | OCR type | TM210 | Breaking capacity rating | N |
Configure
Basic Attributes
Number of pins
Product size (width)(mm)
Adjustment range (amperage)
Connection (components)
Filter by standard shipping days
Optional Attributes