Circuit breaker 3VA1 IEC frame 160 breaking capacity class M (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA11025MG320AA0
3VA11025MG360AA0
3VA11045MG320AA0
3VA11045MG360AA0
3VA11105ED160AA0
3VA11105ED220AA0
3VA11105ED320AA0
3VA11105ED460AA0
3VA11105EE320AA0
3VA11105EE420AA0
3VA11105EE460AA0
3VA11105EF320AA0
3VA11105EF420AA0
3VA11105EF460AA0
3VA11105FD420AA0
3VA11105FD460AA0
3VA11105FF420AA0
3VA11105GD420AA0
3VA11105GD460AA0
3VA11105GE420AA0
3VA11105GF420AA0
3VA11105GF460AA0
3VA11105MH360AA0
3VA11125ED120AA0
3VA11125ED220AA0
3VA11125ED460AA0
3VA11125EE320AA0
3VA11125EE360AA0
3VA11125EE420AA0
3VA11125EF420AA0
3VA11125FD420AA0
3VA11125FD460AA0
3VA11125FE460AA0
3VA11125FF420AA0
3VA11125GD420AA0
3VA11125GD460AA0
3VA11125GE420AA0
3VA11125GF460AA0
3VA11125MH320AA0
3VA11165ED420AA0
3VA11165EE320AA0
3VA11165EE420AA0
3VA11165EF360AA0
3VA11165EF460AA0
3VA11165FD460AA0
3VA11165FE420AA0
3VA11165FF460AA0
3VA11165GD420AA0
3VA11165GD460AA0
3VA11165GE460AA0
3VA11165GF420AA0
3VA11165GF460AA0
3VA11205ED160AA0
3VA11205ED220AA0
3VA11205ED260AA0
3VA11205ED320AA0
3VA11205ED360AA0
3VA11205ED420AA0
3VA11205ED460AA0
3VA11205EE360AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) Switching voltage (max.)
(V DC/AC)
OCR type Connection (components)

280.11 €

1 98 Days 3-pin76.232 - 32 A690TM110MScrews

308.12 €

1 98 Days 3-pin76.232 - 32 A690TM110MClamp

280.11 €

1 98 Days 3-pin76.24 A (max)690TM110MScrews

308.12 €

1 98 Days 3-pin76.24 A (max)690TM110MClamp

168.05 €

1 11 Days 1-pin25.4100 - 100 A415TM210Clamp

280.11 €

1 98 Days 2-pin50.8100 - 100 A415TM210Screws

319.33 €

1 11 Days 3-pin76.2100 - 100 A690TM210Screws

453.79 €

1 11 Days 4-pin101.6100 - 100 A690TM210Clamp

346.21 €

1 11 Days 3-pin76.270 - 100 A690TM220Screws

447.05 €

1 11 Days 4-pin101.670 - 100 A690TM220Screws

480.67 €

1 11 Days 4-pin101.670 - 100 A690TM220Clamp

392.44 €

1 Available 11 Days 3-pin76.270 - 100 A690TM240Screws

498.60 €

1 11 Days 4-pin101.670 - 100 A690TM240Screws

536.69 €

1 13 Days 4-pin101.670 - 100 A690TM240Clamp

431.37 €

1 98 Days 4-pin101.6100 - 100 A690TM210Screws

464.99 €

1 98 Days 4-pin101.6100 - 100 A690TM210Clamp

514.28 €

1 98 Days 4-pin101.670 - 100 A690TM240Screws

431.37 €

1 11 Days 4-pin101.6100 - 100 A690TM210Screws

464.99 €

1 11 Days 4-pin101.6100 - 100 A690TM210Clamp

464.99 €

1 11 Days 4-pin101.670 - 100 A690TM220Screws

514.28 €

1 11 Days 4-pin101.670 - 100 A690TM240Screws

554.63 €

1 11 Days 4-pin101.670 - 100 A690TM240Clamp

368.63 €

1 11 Days 3-pin76.2100 A (max)690TM120MClamp

252.09 €

1 98 Days 1-pin25.4125 - 125 A415TM210Screws

453.79 €

1 98 Days 2-pin50.8125 - 125 A415TM210Screws

693.56 €

1 98 Days 4-pin101.6125 - 125 A690TM210Clamp

554.63 €

1 9 Days 3-pin76.288 - 125 A690TM220Screws

577.03 €

1 11 Days 3-pin76.288 - 125 A690TM220Clamp

722.69 €

1 11 Days 4-pin101.688 - 125 A690TM220Screws

805.60 €

1 11 Days 4-pin101.688 - 125 A690TM240Screws

689.08 €

1 98 Days 4-pin101.6125 - 125 A690TM210Screws

715.96 €

1 98 Days 4-pin101.6125 - 125 A690TM210Clamp

783.19 €

1 98 Days 4-pin101.688 - 125 A690TM220Clamp

834.73 €

1 98 Days 4-pin101.688 - 125 A690TM240Screws

689.08 €

1 98 Days 4-pin101.6125 - 125 A690TM210Screws

722.69 €

1 98 Days 4-pin101.6125 - 125 A690TM210Clamp

745.09 €

1 11 Days 4-pin101.688 - 125 A690TM220Screws

872.83 €

1 11 Days 4-pin101.688 - 125 A690TM240Clamp

559.11 €

1 11 Days 3-pin76.2125 A (max)690TM120MScrews

771.99 €

1 98 Days 4-pin101.6160 - 160 A690TM210Screws

648.73 €

1 11 Days 3-pin76.2112 - 160 A690TM220Screws

834.73 €

1 11 Days 4-pin101.6112 - 160 A690TM220Screws

749.57 €

1 11 Days 3-pin76.2112 - 160 A690TM240Clamp

980.39 €

1 11 Days 4-pin101.6112 - 160 A690TM240Clamp

834.73 €

1 98 Days 4-pin101.6160 - 160 A690TM210Clamp

868.35 €

1 11 Days 4-pin101.6112 - 160 A690TM220Screws

1,014.00 €

1 98 Days 4-pin101.6112 - 160 A690TM240Clamp

805.60 €

1 98 Days 4-pin101.6160 - 160 A690TM210Screws

834.73 €

1 98 Days 4-pin101.6160 - 160 A690TM210Clamp

906.44 €

1 98 Days 4-pin101.6112 - 160 A690TM220Clamp

980.39 €

1 11 Days 4-pin101.6112 - 160 A690TM240Screws

1,014.00 €

1 98 Days 4-pin101.6112 - 160 A690TM240Clamp

136.17 €

1 98 Days 1-pin25.420 - 20 A415TM210Clamp

229.68 €

1 11 Days 2-pin50.820 - 20 A415TM210Screws

246.49 €

1 98 Days 2-pin50.820 - 20 A415TM210Clamp

257.69 €

1 11 Days 3-pin76.220 - 20 A690TM210Screws

280.11 €

1 11 Days 3-pin76.220 - 20 A690TM210Clamp

335.01 €

1 13 Days 4-pin101.620 - 20 A690TM210Screws

375.35 €

1 98 Days 4-pin101.620 - 20 A690TM210Clamp

301.40 €

1 11 Days 3-pin76.214 - 20 A690TM220Clamp

Loading...

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 130 Product size (depth)(mm) 70
Min. temperature(°C) -25 Max. temperature(°C) +70 IP rating IP40
Breaking capacity rating M

Tech Support